??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbe1000_1t48 - Bel Power Solutions
Bill of material
MBE1000-1T48
PN
Part Number
MBE1000-1T48
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 1000W, Output 48VDC, 20.83A, Input 85-264VAC, RoHS Compliant, Fan Cooled
POWER
Power
1000 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
20,83 A
OT
Operating Temperature
-40 to 70 °C