??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbs400_1036 - Bel Power Solutions
Bill of material
MBS400-1036
PN
Part Number
MBS400-1036
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 36VDC, 11.1A, Input 90-264VAC, Sealed Chassis, Convection Cooling, RoHS Compliant
POWER
Power
400 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
36 VDC
OC
Output Current
11,1 A
OT
Operating Temperature
-20 to 70 °C