??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbs601_1t24_sl - Bel Power Solutions
Bill of material
MBS601-1T24-SL
PN
Part Number
MBS601-1T24-SL
DESC
Description
Medical AC-DC Power Supply, Power 600W, Output 24VDC, 25A, Input 85-305VAC, Sealed Chassis, Natural Convection Cooling, With Control Signals| RoHS Compliant
POWER
Power
600 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
24 VDC
OC
Output Current
25 A
OT
Operating Temperature
-30 to 55 °C