??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbs601_1t48 - Bel Power Solutions
Bill of material
MBS601-1T48
PN
Part Number
MBS601-1T48
DESC
Description
Medical AC-DC Power Supply, Power 600W, Output 48VDC, 12.5A, Input 85-305VAC, Sealed Chassis, Natural Convection Cooling, RoHS Compliant
POWER
Power
600 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
48 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-30 to 55 °C