??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mcc750_1t24 - Bel Power Solutions
Bill of material
MCC750-1T24
PN
Part Number
MCC750-1T24
DESC
Description
Medical AC-DC Power Supply, Power 750W, Output 24VDC, 31.2A, Input 85-305VAC, U-chassis, Convection Cooling, RoHS Compliant
POWER
Power
750 W
VI
Voltage Input
85-305 VAC
OV
Output Voltage
24 VDC
OC
Output Current
31,2 A
OT
Operating Temperature
-20 to 35 °C