??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16M7-10PE
Bill of material
MD801-007-16M7-10PE
PN
Part Number
MD801-007-16M7-10PE
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 7-10, Anti-Decoupling Spring, Shell Size 7, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 10 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
7-10
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
7
SM
Shell Material
Aluminum
SF
Shell Finish
Electroless Nickel (RoHS)
CONTACTS
Contacts
10
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes