??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
Toshiba
Description
MDSL0031-08 - Geometry
Bill of material
MDSL0031-08
MN
Model Number
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
3.00 Zoll
AB
418.9282 mm
AC
336 mm
AE
253.9 mm
AF
130 mm
B
449 mm
BA
168.275 mm
C
1070.05 mm
D
253.9 mm
G
35 mm
J
100 mm
K
150 mm
H
20.54 mm
E
203.2 mm
ES
142.875 mm
F2
2F
349.25 mm
NW
N-W
184.15 mm
M
373.5 mm
O
495.9 mm
P
504 mm
R
62.23 mm
S
19.1 mm
T
71 mm
U
73.025 mm
V
177.8 mm
XL
230.3102 mm
XN
196 mm