??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0141-02 - Geometry
Bill of material
MDSL0141-02
MN
Model Number
MDSL0141-02
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
28.2 mm
AB
193.6288 mm
AC
158 mm
AE
114.3 mm
AF
58 mm
AH
73.25 mm
AJ
92.075 mm
AK
114.3 mm
B
168 mm
BA
88.9 mm
BB
6.5 mm
BC
3.4 mm
BV
155.30 mm
BD
227 mm
C
409.35 mm
D
114.3 mm
E
95.25 mm
ES
45.5 mm
I
25 mm
H
11.1125 mm
NW
N-W
69.85 mm
O
239.3 mm
P
227 mm
R
25 mm
S
6.35 mm
T
41.5 mm
U
28.575 mm
V
63.5 mm
XL
134.2296 mm
XN
115 mm