??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV042-07-2P - Geometry
Bill of material
MDSLV042-07-2P
MN
Model Number
MDSLV042-07-2P
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3 Inch
AB
412.775 mm
AC
326 mm
AE
303.6 mm
AF
130 mm
B
366 mm
BA
152.352 mm
C
785.177 mm
D
228.6 mm
E
177.8 mm
ES
51.625 mm
F2
2F
311.15 mm
FF
mm
G
25 mm
H
17 mm
J
80 mm
K
90 mm
M
291 mm
NW
N-W
92.25 mm
O
467.6 mm
P
505 mm
R
40.4 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
88.9 mm
XL
242.4608 mm
XN
212 mm