??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WMBerg
Description
MHN - Miter & Bevel Gears - 0.3 Module 3mm Bore 3mm Face 20° Pressure Angle - Quality Class DIN 7/AGMA 10 Stainless Steel DIN 1.4305 - Aluminum Anodized DIN 3.1355
Bill of material
MHN-1A
PN
Product No.
DES
Description
Pin Hub Bevel Gear
CN
Catalog Name
Master Inch/Metric Catalog
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.3
PA
Pressure Angle
20 deg
PD
Pitch Diameter
10.80 mm
PDG
Pitch Diameter of Mating Gear
mm
GR
Gear Ratio
N
Number of Teeth
36
N1
Mating Gear, Number of Teeth
A
Mounting Distance
mm
A1
Mounting Distance of Mating Part
13.0 mm
MAT
Material
MATG
Mating Gear
CROWN2
Crown to Apex (C to A)
mm
CROWN1
Crown to Apex (C to A)
mm
HS
Hub Style
Pin Hub