您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
English
MN12TNW01-DA
NKK Switches
Rocker
M Series - Miniature Rocker Switches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nkkswitches/rocker/m/mn_fr_asmtab.prj},{NB=MN12TNW01-DA},{SRS=MN},{PLS=1},{CRCTS=2},{FRM=TN},{CMR=W},{TRMNLS=01},{RCK=D},{CCLR=A},{OCHR=Download pdf},{PPATH=mnfr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
NKK Switches
Description
Miniature Rockers Flat Frame Mount - Series MN - Miniature Rockers
Bill of material
MN12TNW01-DA
PN
Part Number
MN12TNW01-DA
SRS
Series
MN
PLS
Poles
1 - SPDT
2 - DPDT/SP3T
3 - 3PDT
1 - SPDT
2 - DPDT/SP3T
3 - 3PDT
CRCTS
Circuits
2 - ON/NONE/ON
3 - ON/OFF/ON
8 - (ON)/OFF/(ON)
2 - ON/NONE/ON
3 - ON/OFF/ON
8 - (ON)/OFF/(ON)
FRM
Mounting Frames
TN - .272" (6.9mm) Wide Flat Frame
TY - .504" (12.8mm) Wide Flat Frame
TN - .272" (6.9mm) Wide Flat Frame
TY - .504" (12.8mm) Wide Flat Frame
CMR
Contact Materials & Ratings
W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
G - Gold; Rated 0.4VA max @ 28V AC/DC max
W - Silver; Rated 6A @ 125V AC & 3A @ 250V AC
G - Gold; Rated 0.4VA max @ 28V AC/DC max
TRMNLS
Terminals
01 - Solder Lug
03 - .250" (6.35mm) Straight PC
01 - Solder Lug
03 - .250" (6.35mm) Straight PC
RCK
Rockers & Paddles
D - .365" (9.27mm) Wide Rocker
E - .365" (9.27mm) Wide Paddle
F - .450" (11.43mm) Wide Rocker
G - .450" (11.43mm) Wide Paddle
D - .365" (9.27mm) Wide Rocker
E - .365" (9.27mm) Wide Paddle
F - .450" (11.43mm) Wide Rocker
G - .450" (11.43mm) Wide Paddle
CCLR
Rocker & Paddle Color
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
H - Gray
A - Black
B - White
C - Red
E - Yellow
F - Green
G - Blue
H - Gray
OCHR
Characteristics
Download pdf