??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MJ-1021-3-H - Linear Shafts - One End Threaded and One End Stepped with Wrench Flats - L Configurable
Bill of material
MJ-1021-3-H-106
PN
Part Number
MJ-1021-3-H-106
D
Dg6
25 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
30 mm
T
30 mm
B
15 mm
S
15 mm
P
P (Coarse)
10
Q
12 mm
N
N (Coarse)
10
W
22 mm
LL1
l1
5 mm
G
3 mm
C
0.5 mm
ALT1
No Wrench Flats