??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
MKRT - Protective conduit connector
Bill of material
194321 MKRT-23-16.5
TNR
Part number
194321
TYP
Type
MKRT-23-16.5
D1
37.000 mm
D2
35.500 mm
L1
58.500 mm
L2
9.000 mm
T1
30.000 mm
SW1
34.000 mm
CNSMASSEXACT
Weight
0.040 kg
GTIN
4052568080587