??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 22
Bill of material
0220-01501
PN
Part No.
0220-01501
MN
Model Number
22
RATIO
Ratio
STYLE
Style
GT
Gear Type
S
FS
Frame Size
N/A
OD
Output Diameter
1.250
DESCRIPTION
Description
22 1/1 A S
PT
Product Type
Parallel
PL
Product Line
Parallel Shaft Drive
IT
Input Type
Shaft
ID
Input Diameter
1.000
OT
Output Type
Shaft