??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Encoder Products
Description
Model TR1 - Linear Solution Encoders
Bill of material
TR1-U1R4-0001NV1AOC-F00
PN
Part No.
TR1-U1R4-0001NV1AOC-F00
MDL
Model
Tru-Trac™
WTC
Wheel Type & Circumference
MNT
Pivot Shaft Mounting
CPR
Cycles per Revolution
COMM
Commutation
None
IV
Input Voltage
5 to 28 VDC
NOC
Number of Channels
OUTPUT
Output Type
CT
Connector Type
MF
Maximum Frequency
OT
Operating Temperature
SEAL
Sealing
CERT
Certification