??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SCHUNK
Description
MPC - 2-finger parallel gripper - Gripper for small components
Bill of material
SCHUNK-1343465 MPC 75
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
CALC
Calculation and desing tool gripping
EPLAN
EPLAN Data Portal
HUB
Stroke per jaw
mm
Enter value for HUB
Stroke per jaw
mm
cm
inch
ft
SENSORIK
Magnetic switch J02 (to order optional)
SENSORIKREED
Reed switch J02R (to order optional)
HUBBACKE
Stroke per jaw
mm
SCHLIESS
Closing/opening force
N
EIGENMASSE
Weight
kg
WERK
Recommended workpiece weight
kg
FLUID
Fluid consumption double stroke
cm^3
BETRIEBS
Min./max. operating pressure
2/8 bar
NENN
Nominal operating pressure
6 bar
SCHLIESSZEIT
Closing/opening time
FINGER
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
30.000
UMGEBUNGSTEMP
Min./max. ambient temperature
5/60
WIEDERHOL
Repeat accuracy
0.02 mm
CNSCTN
Customs tariff number
84799070