??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_200_20 - Signal Transformer
Bill of material
MPI-200-20
PN
Part Number
MPI-200-20
DESC
Description
International Multi-Purpose Transformer, 200VA Power, 20VCT Output Series, 10V Output Parallel
POWERVA
Power
200 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
6.22 lbs (2.82 kg)
LENGTH
Length
3.75 in. (95.3 mm)
WIDTH
Width
4.3 in. (109.2 mm)
HEIGHT
Height
3.66 in. (93 mm)