??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_650_24 - Signal Transformer
Bill of material
MPI-650-24
PN
Part Number
MPI-650-24
DESC
Description
International Multi-Purpose Transformer, 650VA Power, 24VCT Output Series, 12V Output Parallel
POWERVA
Power
650 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
14.83 lbs (6.73 kg)
LENGTH
Length
5.25 in. (133.4 mm)
WIDTH
Width
4.7 in. (119.4 mm)
HEIGHT
Height
4.63 in. (117.6 mm)