??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_900_28 - Signal Transformer
Bill of material
MPI-900-28
PN
Part Number
MPI-900-28
DESC
Description
International Multi-Purpose Transformer, 900VA Power, 28VCT Output Series, 14V Output Parallel
POWERVA
Power
900 VA
OS
Output Series
28VCT
OP
Output Parallel
14V
INPUT
Input
100V/115V/200V/215V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
19.84 lbs (9 kg)
LENGTH
Length
5.25 in. (133.4 mm)
WIDTH
Width
5.5 in. (139.7 mm)
HEIGHT
Height
4.63 in. (117.6 mm)