??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
NETSJF - Wire Nets - Framed Type
Bill of material
NETSJFNH1-6.4-A100-B100-G-15
PN
Part No.
NO
No.
MATF
Material of Frame
304 Stainless Steel
MATR
Material of Rivets
Aluminum
MATM
Material of Mesh
High Density Polyethylene
OTM
Mesh Allowable Temp. (deg Celsius)
-60~120
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
COLOR
Color
DD
d
mm
T
mm
X
mm
Y
mm
ALT1
Adds packing on back side of frame.