您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
português
中文
中文
QA認證資訊
目錄: Thomson Linear
Created: 11.09.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Thomson Linear
025-RA/00X/00X/12.00/20025/FS
Thomson Linear
梯形丝杠
Assemblies
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thomsonlinear/lead_screws/assemblies/nook_ls_asmtab.prj},{NB=025-RA/00X/00X/12.00/20025/FS},{TH=025},{TD=R},{MAT=A},{LBT=0},{LEM=0},{LSC=X},{RBT=0},{REM=0},{RSC=X},{OAL=12.00},{NPN=20025},{NM=F},{CTLMIN=1},{CTLDEF=12.00},{PPATH=nook_ls_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Thomson Linear
描述
Nook Lead Screw - Lead Screw
明细表
025-RA/00X/00X/12.00/20025/FS
PN
Part Number
025-RA/00X/00X/12.00/20025/FS
TH
Thread Form
25 = 1/4" - 3
30 = 3/8" - 10
32 = 3/8" - 12
33 = 3/8" - 16
34 = 3/8" - 4
35 = 3/8" - 5
36 = 3/8" - 6
37 = 3/8" - 2
38 = 3/8" - 8
50 = 1/2" - 10
51 = 1/2" - 1
52 = 1/2" - 2
54 = 1/2" - 4
55 = 1/2" - 5
60 = 5/8" - 10
63 = 5/8" - 2 2/3
65 = 5/8" - 5
68 = 5/8" - 8
70 = 3/4" - 10
72 = 3/4" - 2
73 = 3/4" - 3
75 = 3/4" - 5
76 = 3/4" - 6
86 = 7/8" - 6
104 = 1" - 4
105 = 1" - 5
106 = 1" - 6
110 = 1" - 10
111 = 1" - 1
112 = 1" - 2
115 = 1 1/8" - 5
124 = 1 1/4" - 4
125 = 1 1/4" - 5
150 = 1 1/2" - 10
152 = 1 1/2" - 2
153 = 1 1/2" - 2 2/3
154 = 1 1/2" - 4
155 = 1 1/2" - 5
174 = 1 3/4" - 4
202 = 2" - 2
204 = 2" - 4
205 = 2" - 5
222 = 2 1/4" - 2
224 = 2 1/4" - 4
252 = 2 1/2" - 2
253 = 2 1/2" - 3
254 = 2 1/2" - 4
302 = 3" - 2
332 = 3 3/8" - 1 1/2
372 = 3 3/4" - 1 1/2
452 = 4 1/2" - 1 1/2
552 = 5" - 1 1/2
602 = 6" - 1 1/2
25 = 1/4" - 3
30 = 3/8" - 10
32 = 3/8" - 12
33 = 3/8" - 16
34 = 3/8" - 4
35 = 3/8" - 5
36 = 3/8" - 6
37 = 3/8" - 2
38 = 3/8" - 8
50 = 1/2" - 10
51 = 1/2" - 1
52 = 1/2" - 2
54 = 1/2" - 4
55 = 1/2" - 5
60 = 5/8" - 10
63 = 5/8" - 2 2/3
65 = 5/8" - 5
68 = 5/8" - 8
70 = 3/4" - 10
72 = 3/4" - 2
73 = 3/4" - 3
75 = 3/4" - 5
76 = 3/4" - 6
86 = 7/8" - 6
104 = 1" - 4
105 = 1" - 5
106 = 1" - 6
110 = 1" - 10
111 = 1" - 1
112 = 1" - 2
115 = 1 1/8" - 5
124 = 1 1/4" - 4
125 = 1 1/4" - 5
150 = 1 1/2" - 10
152 = 1 1/2" - 2
153 = 1 1/2" - 2 2/3
154 = 1 1/2" - 4
155 = 1 1/2" - 5
174 = 1 3/4" - 4
202 = 2" - 2
204 = 2" - 4
205 = 2" - 5
222 = 2 1/4" - 2
224 = 2 1/4" - 4
252 = 2 1/2" - 2
253 = 2 1/2" - 3
254 = 2 1/2" - 4
302 = 3" - 2
332 = 3 3/8" - 1 1/2
372 = 3 3/4" - 1 1/2
452 = 4 1/2" - 1 1/2
552 = 5" - 1 1/2
602 = 6" - 1 1/2
TD
Thread Direction
R = Right
L = Left
R = Right
L = Left
MAT
Material
A = Alloy Steel
A = Alloy Steel
LBT
Left Block Type
0 = No Block
0 = No Block
LEM
Left End Machining
0 = No End Machining
0 = No End Machining
LSC
Left Support Config
X = No Option Available
X = No Option Available
RBT
Right Block Type
0 = No Block
0 = No Block
REM
Rght End Machining
0 = No End Machining
0 = No End Machining
RSC
Right Support Config
X = No Option Available
X = No Option Available
OAL
Overall Screw Length
英寸
NPN
Nut part number
20025
00000
20025
00000
NM
Nut Modifier
F = Round Flange
Z = Two Acme Nuts with No-Lash Round Flange
No Flange
F = Round Flange
Z = Two Acme Nuts with No-Lash Round Flange
No Flange