??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb022CRG - G Clean Chain
Bill of material
NSB 022CRG.027.R35/F-198L
TYP
Type
NSB 022CRG
B
Outer Height
29 mm
D
Inner Height
20 mm
T
Pitch
22 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
198.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
TW
Tie Wrap