??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb060CRG - G Clean Chain
Bill of material
NSB 060CRG.100.R125/F-753L
TYP
Type
NSB 060CRG
B
Outer Height
82 mm
D
Inner Height
55 mm
T
Pitch
60 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
753.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
2
TW
Tie Wrap
NTW
No. of Tie Wrap
GC800N
No. of GC800 Rail
GC600N
No. of GC600 Rail