??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT150-R100-2EP1-IO-0,3M-V1-IR - Diffuse mode sensor
Bill of material
OBT150-R100-2EP1-IO-0,3M-V1-IR
PRODUCT_PICTURE
Product Picture
MANUID
OBT150-R100-2EP1-IO-0,3M-V1-IR
DESCSHORT
Short Description
Triangulation sensor (BGS) OBT150-R100-2EP1-IO-0,3M-V1-IR
EAN
4050143226153
MANUTYPEDESC
Manufacturer Type Description
OBT150-R100-2EP1-IO-0,3M-V1-IR
AAC906005
Max. range of light scanner
150 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-40 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
11 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
21.5 mm
BAD849004
Height of sensor
44.5 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.020
LENGTH
0.142
WIDTH
0.119
DEPTH
0.019
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink