??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBT650-R201-E5F-Y0395-SET - Diffuse mode sensor
Bill of material
OBT650-R201-E5F-Y0395-SET
PRODUCT_PICTURE
Product Picture
MANUID
OBT650-R201-E5F-Y0395-SET
DESCSHORT
Short Description
Triangulation sensor (BGS) OBT650-R201-E5F-Y0395-SET
EAN
4050143505319
MANUTYPEDESC
Manufacturer Type Description
OBT650-R201-E5F-Y0395-SET
AAC906005
Max. range of light scanner
650 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
76 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polyamide
BAD856005
Length of sensor
71 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
200.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.161
WIDTH
0.080
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink