??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 371 - Universal Oil for Food Processing Technology
Bill of material
14070231
ARTNR
Product No.
14070231
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
OKS ® 371 – Universal Oil for Food Processing Technology
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 ml
EG
Properties
OKS 371 - Universal Oil Spray can be used as a
TP
Temperature
Temperature range: -10°C to +180°C. °C
GEW
Weight
400 g
CTN
Customs tariff number
27101999