??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
P1F-T 160-320mm - according to ISO 15552
Bill of material
P1F-T160MSX0005-0000
SIZE
mm
STYLE
mm
TEMP
mm
PISTON
mm
PISTONSTYLE
mm
STROKE
mm
Enter value for STROKE
mm
cm
inch
ft
PISTONROD
mm
XP
mm
AM
72.000 mm
B
d11
65.000 mm
BG
24.000 mm
E
180.000 mm
EE
3/4"
J2
15.000 mm
J3
15.000 mm
KK
M36 x 2
L1
50.000 mm
L2
180.000 mm
H
14.000 mm
L7
32.000 mm
MM
f7
40.000 mm
PL
25.000 mm
RT
M16 mm
SW
36.000 mm
SW2
55.000 mm
TG
140.000 mm
VA
6.000 mm
VD
8.000 mm
WH
80.000 mm
ZJ
266.000 mm
ZM
340.000 mm
AF
36.000 mm
KF
M20
T4
10.000 mm
WF
80.000 mm
GF
22.000 mm