??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 13
HELP_VARIABLE
Company
WMBerg
Description
P20S33 - Precision Spur Gears - 20 Pitch - 5/16" Bore - 1/4" Face - AGMA Quality 10 - Pin style Hub - 20° Pressure Angle
Bill of material
P20S33-24
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
DP
Diametrical Pitch
20
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Cal
OD
Outside Diameter
Cal
B
Bore
0.3123 Cal
FW
Face Width
1/4 Cal