??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
WMBerg
Description
P24A21 & P24S21 - Precision Spur Gears - 24 Pitch - 3/16" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P24A21-96
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametrical Pitch
24
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.1873 Inch
FW
Face Width
3/16 Inch