??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
HEFA
Description
P2M - Toothed idler with rib
Bill of material
AWC-40-P2M060
CNSORDERNO
CNSTYPECODE
TYPE
Type
TYPE1
Type
WM
Wheel material
FM
Flange material
BM
Bearing material
Steel
ST
Surface treatment
NT
Teeth
40
TNW
Type Nominal Width
P2M060
PD
P.D.
25.46 mm
OD
O.D.
24.96 mm
F
32 mm
E
23 mm
A
7.5 mm
W
11.5 mm
S
3.25 mm
DH
Dh
0.0 mm
NO
NO. of bearing
696ZZ M1
D
d
6 mm
DD
D
15 mm
B
5.0 mm
RR
Riveting ribs
ALT
Flange cut
FC
mm
BB
Bearing brand
INFOTEXT
Infotext
website