??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-55-NTN UCP211D1
Bill of material
PB1-55D1
SD
Shaft Diameter
55 mm
UN
Unit Number
PB1-55D1
GN
Grease Nipple
H
Dimension
63.5 mm
L
Dimension
219 mm
J
Dimension
171 mm
A
Dimension
60 mm
N
Dimension
20 mm
N1
Dimension
23 mm
H1
Dimension
23 mm
H2
Dimension
126 mm
L1
Dimension
65 mm
B
Dimension
55.6 mm
S
Dimension
22.2 mm
G
Dimension
9.0 mm
SS
Set Screw
M8x1
FB
Fixed bolt
M16
GNP
Grease nipple (with grease nipple)
GA-PF1/8
NNB
Nominal number of bearing
UC211D1
BLR
Cr Basic load rating
43.5 kN
BSLR
Cor Basic static load rating
29.20 kN
CBLR
Cr Basic load rating
4450 kgf
CBSLR
Cor Basic static load rating
2980 kgf
MASS
Mass
3.5 kg