??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
WMBerg
Description
PBS88 - Precision Spur Gears - 1.25 Module 12mm Bore 10mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PBS88-40
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4305
QC
Quality Class
DIN 7/AGMA10
MOD
Module
1.25
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
20 mm
B
Bore
12 mm
FW
Face Width
10 mm
HS
Hub Style
pin hub