??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_12_100 - Signal Transformer
Bill of material
PC-12-100
PN
Part Number
PC-12-100
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 12.6VCT Output Series
POWERVA
Power
1,2 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.19 lbs (0.09 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)