??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_120_85 - Signal Transformer
Bill of material
PC-120-85
PN
Part Number
PC-120-85
DESC
Description
Low Power Miniature Transformer, 10VA Power, 115V Input, 120VCT Output Series
POWERVA
Power
10 VA
OS
Output Series
120VCT
OP
Output Parallel
60V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.56 lbs (0.25 kg)
LENGTH
Length
1.87 in. (47.5 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.62 in. (41.1 mm)