??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_24_50 - Signal Transformer
Bill of material
PC-24-50
PN
Part Number
PC-24-50
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V Input, 24VCT Output Series
POWERVA
Power
1,2 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.19 lbs (0.09 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)