??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
WMBerg
Description
PCS83 & PCA83 - Precision Spur Gears - 1.0 Module 5mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PCS83-96 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
1.0
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
10 mm
B
Bore
5 mm
FW
Face Width
5 mm
HS
Hub Style
pin hub