??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PDSPHL_H - Baked Finish Steel Panels - Left Door Hole Type
Bill of material
PDSPHL4H-500-500-F9-G466-W400-V400-N3-U2570B
PN
Part Number
PDSPHL4H-500-500-F9-G466-W400-V400-N3-U2570B
TP
Type Selection
Left Door Hole Type
MAT
Material
Low Carbon Steel
ST
Surface Treatment
Melamine Baking Finish (Base Coat : Cathodic Electrodeposition Coating)
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
N
N Mounting Hole (Round)
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
V
V 1mm Increment
mm
COLOR
Baking Color Selection