??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec1300_12_074na - Bel Power Solutions
Bill of material
PEC1300-12-074NA
PN
Part Number
PEC1300-12-074NA
DESC
Description
Front End AC-DC CRPS Power Supply, Power 1300W, Output 12VDC, 108A, Input 90-264VAC, Normal Airflow
POWER
Power
1300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
108 A
OT
Operating Temperature
0 to 50 °C