??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
WMBerg
Description
PES95 & PEA95 - Precision Spur Gears - 0.6 Module 8mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PES95-160 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA10
MOD
Module
0,6
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
12 mm
B
Bore
8 mm
FW
Face Width
5 mm
HS
Hub Style
pin hub