??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet2000_nas446 - Bel Power Solutions
Bill of material
PET2000-NAS446
PN
Part Number
PET2000-NAS446
DESC
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C14 type, Four 450 mm long cables with 20 pin connectors included
POWER
Power
2000 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
167 A
OT
Operating Temperature
-5 to 55 °C