??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe1500_12_054nac - Bel Power Solutions
Bill of material
PFE1500-12-054NAC
PN
Part Number
PFE1500-12-054NAC
DESC
Description
Front End AC-DC Power Supply, Power 1500W, Output 12VDC, 125A (3.3/5V Standby Output), Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C16 type
POWER
Power
1500 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
125 A
OT
Operating Temperature
0 to 45 °C