??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 74
HELP_VARIABLE
Company
WMBerg
Description
PFS80 & PFA80 - Precision Spur Gears - 0.5 Module 3mm Bore 3mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PFS80-120 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.5
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
10 mm
B
Bore
3 mm
FW
Face Width
3 mm
HS
Hub Style
pin hub