??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
WMBerg
Description
PFS83 & PFA83 - Precision Spur Gears - 0.5 Module 5 Bore 5 Face Pin Hub Style 20° Pressure Angle
Bill of material
PFS83-192 High
PN
Product No.
LOD
Level of details
DES
Description
Pin Hub Spur Gear
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.5
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
10 mm
B
Bore
5 mm
FW
Face Width
5 mm
HS
Hub Style
pin hub