??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 74
HELP_VARIABLE
Company
WMBerg
Description
PGS83 & PGA83 - Precision Spur Gears - 0.4 Module 5mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PGS83-256High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.4
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
mm
B
Bore
5 mm
FW
Face Width
5 mm
HS
Hub Style
pin hub