??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 70
HELP_VARIABLE
Company
WMBerg
Description
PHS80 & PHA80 - Precision Spur Gears - 0.3 Module 3mm Bore 3mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PHS80-144 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA10
MOD
Module
0.3
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
10 mm
B
Bore
3 mm
FW
Face Width
3 mm
HS
Hub Style
pin hub