??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 62
HELP_VARIABLE
Company
WMBerg
Description
PHS95 & PHA95 - Precision Spur Gears - 0.3 Module 8mm Bore 5mm Face Pin Hub Style - 20° Pressure Angle
Bill of material
PHS95-180 High
PN
Product No.
LOD
Level of details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA10
MOD
Module
0.3
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
HD
Hub Diameter
12 mm
B
Bore
8 mm
FW
Face Width
5 mm
HS
Hub Style
pin hub