??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
PHT - Handle - for use in high temperatures up to 250°C
Bill of material
HPC - PHT-117
REF
Part number
A
mm
B
mm
C
mm
D
ØD
9 mm
H
mm
L
mm
L1
mm
SW
13 mm
T
mm
T1
8 mm
CHARGE
1500 N
INFO
Informations
Information
INFO