??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Pinch valve Air to Open/Air to Close, Threaded End
Bill of material
A01XGUENJ025
CNSORDERNO
Order number
STD
Standard
AC
Actuator type
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Pollici
L
172 mm
H
180 mm
D
95 mm
H1
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm