??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Pinch valve Double acting, Flanged End
Bill of material
A01XFUEF1025
CNSORDERNO
Order number
STD
Standard
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Inch
L
mm
H
180 mm
D
95 mm
H1
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
MT
t
14 mm
C
mm
D4
mm
MN
n
4 mm
MH
h
19 mm