??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Pinch valve Double acting, Spigot End
Bill of material
A01XFUEPD025
CNSORDERNO
Order number
A01XFUEPD025
STD
Standard
DIN
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 英寸
L
195 mm
H
180 mm
D
95 mm
H1
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm